chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKSV4.5T-100/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKSV4.5T-100/TXL
Order ID no. 6638448
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
60
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
5.7
Cable length (m)
100
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Stainless Steel
Number of pins
5
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Application
Signal
Design
Connection Cable
In Stock
Price Group
H1
List Price
€344.85
home
Turck-Shop
Others
RKSV4.5T-100/TXL
Item Total
€344.85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support