chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.5T-13-RSC4.5T/TXY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC4.5T-13-RSC4.5T/TXY
Order ID no. 6638515
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
60
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Yellow
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.8
Cable length (m)
13
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Suitable for drag chain use
Application
Signal
Design
Extension Cable
In Stock
Price Group
H1
List Price
€50.93
home
Turck-Shop
Others
RKC4.5T-13-RSC4.5T/TXY
Item Total
€50.93
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support