chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4M-30-PSG4M/TXY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKG4M-30-PSG4M/TXY
Order ID no. 6638567
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Yellow
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.5
Cable length (m)
30
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
Suitable for drag chain use
Application
Signal
Design
Extension Cable
In Stock
Price Group
H1
List Price
€72.16
home
Turck-Shop
Others
PKG4M-30-PSG4M/TXY
Item Total
€72.16
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support