chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
add_shopping_cart
person
Login
chevron_left
Menu
FEDP-IM16-0001 | TURCK - Your Global Automation Partner
Compact fieldbus I/O module PROFIBUS-DP 16 digital pnp inputs
FEDP-IM16-0001
Order ID no. 6825440
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions (L x W x H)
220,5 mm x 60 mm x 27 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Installation area
non-Ex
Network protocol
PROFIBUS-DP
Operating voltage
DC
Protection class
IP67
Voltage supply connection
2 x 7/8″
In Stock
Price Group
D1
List Price
605,47 €
home
Turck-Shop
Others
FEDP-IM16-0001
Item Total
605,47 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support