chevron_left
Menu
Turck
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Home
Products
chevron_left
Menu
PT1.1A-11-LI3-H1131 600...1100MBAR | TURCK - Your Global Automation Partner
Pressure Transmitter With Current Output (2-Wire)
PT1.1A-11-LI3-H1131 600...1100MBAR
Order ID no. 6831702
home
Home
Loading...
Technical Data
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Material pressure transducer
Ceramic Al₂O₃
Media temperature max.
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output current
Pressure range
0.6...1,1 bar
Pressure type
Absolute pressure
Process connection
G 1/4″ female thread
Protection class
IP67
home
Turck-Shop
Others
PT1.1A-11-LI3-H1131 600...1100MBAR
In Stock
Price Group
J1
List Price
522,91 €
Item Total
522,91 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support