chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TS-516-LI2UPN8X-H1141-L050 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection With current output and PNP/NPN transistor switching output
TS-516-LI2UPN8X-H1141-L050
Order ID no. 6840028
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
With display (integrated probe)
Detection type
medium contact
Display
4-digit 7-segment display, rotatable by 180°
Electrical output
Current output (3-wire), Switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Immersion depth L (mm)
50
Measuring range
-50...150 °C
Operating voltage
DC
Output function
PNP/NPN
Process connection
G 1/2″ male thread
Protection class
IP67, IP69K
Switching element function
NO/NC programmable
In Stock
Price Group
D2
List Price
476,74 €
Item Total
476,74 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TS-516-LI2UPN8X-H1141-L050
Contact Support