chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-G1/2A4P-AP8X/D092 1.5M | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-G1/2A4P-AP8X/D092 1.5M
Order ID no. 6870093
home
Home
Loading...
Technical Data
CAD
Application area
Standard
Cable length (m)
1.5
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max.
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
G 1/2″
Protection class
IP67
Switching element function
normally open NO
home
Turck-Shop
Others
FCS-G1/2A4P-AP8X/D092 1.5M
In Stock
Price Group
D2
List Price
177,21 €
Item Total
177,21 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support