chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-G1/2A4-NAEX/AL140 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-G1/2A4-NAEX/AL140
Order ID no. 6870386
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Approvals
ATEX II 2 G, ATEX II 3 G
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max.
85
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Process connection
G 1/2″
Protection class
IP67
home
Turck-Shop
Others
FCS-G1/2A4-NAEX/AL140
In Stock
Price Group
D2
List Price
1 019,70 €
Item Total
1 019,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support