chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCI-3/8D04A4P-RP8X-H1141/D521 | TURCK - Your Global Automation Partner
Flow Monitoring Inline Sensor with Integrated Processor
FCI-3/8D04A4P-RP8X-H1141/D521
Order ID no. 6870687
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NC contact
home
Turck-Shop
Others
FCI-3/8D04A4P-RP8X-H1141/D521
In Stock
Price Group
D2
List Price
1 117,60 €
Item Total
1 117,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support