chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-M18-LIX/D524 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-M18-LIX/D524
Order ID no. 6870701
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Nexans Flamex SH20 acc. to EN 50306
Function
Flow monitoring
Housing material
Metal
Housing quality
CuZn
Media temperature max.
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
M18 x 1
Protection class
IP67
home
Turck-Shop
Others
FCS-M18-LIX/D524
In Stock
Price Group
D2
List Price
353,10 €
Item Total
353,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support