chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DI40EX | TURCK - Your Global Automation Partner
excom I/O System
DI40EX
Order ID no. 6884004
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
ATEX, cFMus, cFM, EAC Ex, DNV GL, BV, LR, KR, KCC, CE
Connection technology signal
Screw terminal, Cage clamp terminal
Dimensions
118 mm x 18 mm x 106 mm
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Housing material
Plastic
Number of channels
4
Device type
I/O Module
Protection class
IP20
Signal type
Digital input, Intrinsically safe
In Stock
Price Group
D1
List Price
€499.30
home
Turck-Shop
Others
DI40EX
Item Total
€499.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support