chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Cable451B-150M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
Cable451B-150M
Order ID no. 6914370
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
CSA, UL
Cable color
Blue
Cable diameter (mm)
7.6
Cable length (m)
150
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Voltage (V)
300
In Stock
Price Group
K3
List Price
526,32 €
Item Total
526,32 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Cable451B-150M
Contact Support