chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-306B-CF-L3000 | TURCK - Your Global Automation Partner
Temperature detection Probe
TP-306B-CF-L3000
Order ID no. 9910701
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-50
Approvals
cULus
Connector type
Open end
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
3000
Measuring range
-40...180 °C
Mounting conditions
Immersion sensor
Output function
4-wire
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
In Stock
Price Group
D2
List Price
7,81 €
home
Turck-Shop
Others
TP-306B-CF-L3000
Item Total
7,81 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support