chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TPS-206A-CF-H1141-L850 | TURCK - Your Global Automation Partner
Temperature detection probe, stainless steel
TPS-206A-CF-H1141-L850
Order ID no. 9910768
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
850
Measuring range
-50...500 °C
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
In Stock
Price Group
D2
List Price
91,63 €
home
Turck-Shop
Others
TPS-206A-CF-H1141-L850
Item Total
91,63 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support