chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC RSC 57 | TURCK - Your Global Automation Partner
M12 Adapter for CAN (DeviceNet, CANopen)
RSC RSC 57
Order ID no. U2-17488
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A
Female, M12 x 1, Straight
Connector B
Male, M12, Straight
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Network protocol
DeviceNet
Number of pins
5
Voltage (V)
250
In Stock
Price Group
D1
List Price
39,79 €
Item Total
39,79 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSC RSC 57
Contact Support