chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP46PL-20 | TURCK - Your Global Automation Partner
Power Cable
RKP46PL-20
Order ID no. U2-32544
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Power
Approvals
RoHS
Cable color
Black
Cable diameter (mm)
9.14
Cable length (m)
20
Cable quality
PVC
Coupling nut/screw material A
Brass
Current (A)
14
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Voltage (V)
63
Price Group
D1
List Price
172,13 €
home
Turck-Shop
Others
RKP46PL-20
Item Total
172,13 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support