chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 31-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
7/8" Round connector
RSM 31-2M
Order ID no. U2077-0
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Yellow
Cable diameter (mm)
7.3
Cable length (m)
2
Cable quality
PVC
Core cross-section (mm²)
0.83
Current (A)
9
Design
Connection Cable
Number of pins
3
Plug body
Plastic
Voltage (V)
300
In Stock
Price Group
K1
List Price
47,57 €
home
Turck-Shop
Others
RSM 31-2M
Item Total
47,57 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support