chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 61-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
RSM 61-10M
Order ID no. U2135-08
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Yellow
Cable diameter (mm)
8.4
Cable length (m)
10
Cable quality
PVC
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
8
Design
Connection Cable
Number of pins
6
Plug body
Plastic
Voltage (V)
600
In Stock
Price Group
K1
List Price
155,48 €
home
Turck-Shop
Others
RSM 61-10M
Item Total
155,48 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support