chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSG 3-4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable
PSG 3-4
Order ID no. U99-11281
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
125
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
4.39
Cable length (m)
4
Cable quality
PVC
Plug body
Plastic
Number of pins
3
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€24.98
Item Total
€24.98
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PSG 3-4
Contact Support