chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKT 5715BK-8M/S771 | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen)
RKT 5715BK-8M/S771
Order ID no. UX06347
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable color
Black
Cable length (m)
8
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
DeviceNet
Number of pins
5
Special features
Shielded
Voltage (V)
250
In Stock
Price Group
D1
List Price
62,17 €
home
Turck-Shop
Others
RKT 5715BK-8M/S771
Item Total
62,17 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support