chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WKM 50-0.4-SB 3T/CS11466 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable
WKM 50-0.4-SB 3T/CS11466
Order ID no. U2-11588
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable length (m)
0.4
Connector A
Female, 7/8″-16 UN, Straight
Coupling nut/screw material A
Brass
Design
Extension Cable
Number of pins
4+PE
Plug body
Plastic
home
Turck-Shop
Others
WKM 50-0.4-SB 3T/CS11466
Item Total
68,98 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
68,98 €