chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKCV 5732-15M/CS15915 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry Connection Cable
WKCV 5732-15M/CS15915
Order ID no. UX04214
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
RFID
Cable color
Anthracite
Cable diameter (mm)
8.51
Cable length (m)
15
Cable quality
TPE
Connector A
Female, M12 x 1, Angled, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Number of pins
5
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
K1
List Price
167,15 €
Item Total
167,15 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKCV 5732-15M/CS15915
Contact Support