chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-Q30-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-Q30-AP6X-H1141
Order ID no. 100002471
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
53 mm x 30 mm x 30,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Switching element function
normally open NO
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
15
home
Turck-Shop
Sensors
Inductive Sensors
NI15-Q30-AP6X-H1141
In Stock
Price Group
E1
List Price
58,19 €
Item Total
58,19 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support