chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-M12-RN6X/S90 3M | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-M12-RN6X/S90 3M
Order ID no. 100017003
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
3
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NC contact
Switching frequency (kHz)
2
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
94,49 €
home
Turck-Shop
Sensors
Inductive Sensors
NI4-M12-RN6X/S90 3M
Item Total
94,49 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support