chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NH 90457112 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Temperature Range
NH 90457112
Order ID no. 100026338
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
125
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
2
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
A1
List Price
130,20 €
home
Turck-Shop
Sensors
Inductive Sensors
NH 90457112
Item Total
130,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support