chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-M30-AD6X 20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI15-M30-AD6X 20M
Order ID no. 100030178
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
20
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
74,36 €
home
Turck-Shop
Sensors
Inductive Sensors
NI15-M30-AD6X 20M
Item Total
74,36 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support