chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-M12-VN6X-H1141/S1391-S1392 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Switching Distance
NI8-M12-VN6X-H1141/S1391-S1392
Order ID no. 100046066
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
2
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
87,45 €
home
Turck-Shop
Sensors
Inductive Sensors
NI8-M12-VN6X-H1141/S1391-S1392
Item Total
874,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support