chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI14-M18-VP6X-2.2-DTM04-4P | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI14-M18-VP6X-2.2-DTM04-4P
Order ID no. 100049979
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2.2
Connector type
Deutsch DTM04_4P
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
14
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
14
In Stock
Price Group
E1
List Price
159,28 €
home
Turck-Shop
Sensors
Inductive Sensors
NI14-M18-VP6X-2.2-DTM04-4P
Item Total
1 592,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support