chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI1-EG05-Y1-0.2-PSG3 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EG05-Y1-0.2-PSG3
Order ID no. 1003291
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
0.2
Connector type
M8 x 1
Construction size
⌀ 5 mm
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
1
Switching frequency (kHz)
5
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
1
home
Turck-Shop
Sensors
Inductive Sensors
BI1-EG05-Y1-0.2-PSG3
In Stock
Price Group
E1
List Price
125,84 €
Item Total
125,84 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support