chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20-Q20-AP45X2LD-2-RS4T | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Electrical Systems
BI20-Q20-AP45X2LD-2-RS4T
Order ID no. 1584053
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Approvals
E1 type approval
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
68 mm x 40 mm x 20 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Special features
Commercial vehicle specification, Sn +
Switching element function
normally open NO
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
103,73 €
home
Turck-Shop
Sensors
Inductive Sensors
BI20-Q20-AP45X2LD-2-RS4T
Item Total
103,73 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support