chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI0.7-Q6.5-RP6/S1234 1M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI0.7-Q6.5-RP6/S1234 1M
Order ID no. 4613404
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
1
Design
Rectangular
Dimensions (L x W x H)
20 mm x 17 mm x 6,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP GR-20
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
0.7
Switching element function
NC contact
Switching frequency (kHz)
2
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
0.7
In Stock
Price Group
A1
List Price
101,90 €
home
Turck-Shop
Sensors
Inductive Sensors
BI0.7-Q6.5-RP6/S1234 1M
Item Total
101,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support