chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-G18-Y1/S926 | TURCK - Your Global Automation Partner
Magnetic Field Sensor Magnetic inductive sensor for rotation speed monitoring
BIM-G18-Y1/S926
Order ID no. 1070026
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Red brown
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
NAMUR
Quality active face
PA12-GF30
Switching frequency (kHz)
0.2
Key Features
Electrical connection
Cable
Output function
NAMUR
In Stock
Price Group
E1
List Price
206,89 €
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-G18-Y1/S926
Item Total
206,89 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support