chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M25UEQ-81209 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Emitter
M25UEQ-81209
Order ID no. 3081209
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 25 mm
Design
Tube
Dimensions (L x W x H)
106 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
1.4401 (AISI 316)
Max. range (mm)
500
Operating mode
Emitter
Protection class
IP67, IP69K
Radiation direction
straight
Special features
Clear object detection, Wash down
Key Features
Electrical connection
Connector
home
Turck-Shop
Sensors
Ultrasonic Sensors
M25UEQ-81209
Max. range (mm)
500
Item Total
2 160,15 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
2 160,15 €