chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M25URPQ-81210 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Receiver
M25URPQ-81210
Order ID no. 3081210
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 25 mm
Design
Tube
Dimensions (L x W x H)
106 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Max. range (mm)
500
Operating mode
Receiver
Output function
PNP
Protection class
IP67, IP69
Radiation direction
straight
Special features
Wash down
Switching element function
normally open NO
Key Features
Electrical connection
home
Turck-Shop
Sensors
Ultrasonic Sensors
M25URPQ-81210
Connector
Output function
PNP
Max. range (mm)
500
Item Total
2 160,15 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
2 160,15 €