REI-E-113T10C-2B1024-H1181Incrementele encoder100011558UitgangstypeincrementeelFlensdiameter (mm)58Asdiameter D (mm)10 mmAstypeMassieve as
RI360P0-QR24M0-5000X2-H1181Contactloze encoder Incrementeel: 5000 ppr1593159UitgangstypeincrementeelAsdiameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmAstypeHolle as
RI-04S6C-2H500-CIncrementele encoder1544023UitgangstypeincrementeelFlensdiameter (mm)36.5Asdiameter D (mm)6 mmAstypeMassieve as
RI360P2-QR14-ELU4X2/S97inductieve hoeksensor met analoge uitgang voor toepassingen in voertuig-boordnetten1590858UitgangstypeAbsoluut singleturnAsdiameter D (mm)6 mm, 6.35 mmAstypeblind gat as
REI-E-112I8E-2B360-CIncrementele encoder100012056UitgangstypeincrementeelFlensdiameter (mm)46Asdiameter D (mm)8 mmAstypeblind gat as
REI-E-114I12E-4B2500-H1181Incrementele encoder100011911UitgangstypeincrementeelFlensdiameter (mm)63Asdiameter D (mm)12 mmAstypeHolle as