• Home
  • Products
TurckTurck Logo
personLogin
add_shopping_cart

Footer

Sign up to our Newsletter

mailSign up now for more insights

Legal

  • Terms & Conditions
  • User Agreement
  • Privacy
  • Legal Notice
call

Sales Center

+32 53 76 65 66

#GlobalAutomationPartner
LinkedInInstagramFacebookXTikTokYoutube

* All prices excl. shipping and handling fees, unless otherwise stated.

© 1999 - 2025 Hans Turck GmbH & Co. KG - All rights reserved

VBRS4.4-2WKC4T-0.3/0.3/TEL
VBRS4.4-2WKC4T-0.3/0.3/TEL
Thumbnail for VBRS4.4-2WKC4T-0.3/0.3/TEL
Thumbnail for VBRS4.4-2WKC4T-0.3/0.3/TEL

2-Way Splitter

VBRS4.4-2WKC4T-0.3/0.3/TEL

Order ID no. 6629991
In Stock
Price GroupK1
List Price€25.52
  1. homeTurck-Shop
  2. Connectivity
  3. 2-Way Splitters
  4. VBRS4.4-2WKC4T-0.3/0.3/TEL
Cable length (m)
0.3
Application
Signal
Design
Y-splitter with cable
Connector A
Male, M12 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
2 x Female, M12 × 1, Angled
Number of Pins
3
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PVC
Cable color
Black
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Number of Ports
2
Accessory type
Y-Splitter
Core cross-section (mm²)
0.34
Number of Conductors
3

Key Features

Connector A
Male, M12 × 1, Straight
Connector B
2 x Female, M12 × 1, Angled
Design
Y-splitter with cable
Item Total€25.52
Quantity
Contact Support