chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PKG3Z-10/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PKG3Z-10/TEL
Order ID no. 6627503
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Signal
Design
Connection Cable
Connector A
Female, Ø 8 mm, Straight
Number of pins
3
Current (A)
4
Cable quality
PVC
Cable color
Black
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Female, Ø 8 mm, Straight
In Stock
List Price
€16.06
home
Turck-Shop
Connectivity
Cordsets
PKG3Z-10/TEL
Item Total
€16.06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support