• Home
  • Products
TurckTurck Logo
personLogin
add_shopping_cart

Footer

Sign up to our Newsletter

mailSign up now for more insights

Legal

  • Terms & Conditions
  • User Agreement
  • Privacy
  • Legal Notice
call

Sales Center

+32 53 76 65 66

#GlobalAutomationPartner
LinkedInInstagramFacebookXTikTokYoutube

* All prices excl. shipping and handling fees, unless otherwise stated.

© 1999 - 2025 Hans Turck GmbH & Co. KG - All rights reserved

WKC4T-0.3-RSC4T/TXG
WKC4T-0.3-RSC4T/TXG
WKC4T-0.3-RSC4T/TXG
WKC4T-0.3-RSC4T/TXG
Thumbnail for WKC4T-0.3-RSC4T/TXG
Thumbnail for WKC4T-0.3-RSC4T/TXG
Thumbnail for WKC4T-0.3-RSC4T/TXG
Thumbnail for WKC4T-0.3-RSC4T/TXG

Actuator and Sensor Cable, PUR

WKC4T-0.3-RSC4T/TXG

Order ID no. 6629681
In Stock
List Price€15.95
  1. homeTurck-Shop
  2. Connectivity
  3. 2-Way Splitters
  4. WKC4T-0.3-RSC4T/TXG
Cable length (m)
0.3
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
3
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
3
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3

Key Features

Cable length (m)
0.3
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
Item Total€15.95
Quantity
Contact Support