RSC5T-10/TXG
RSC5T-10/TXG
RSC5T-10/TXG
RSC5T-10/TXG
Thumbnail for RSC5T-10/TXG
Thumbnail for RSC5T-10/TXG
Thumbnail for RSC5T-10/TXG
Thumbnail for RSC5T-10/TXG

Actuator and Sensor Cable, PUR

RSC5T-10/TXG

Order ID no. 6629710
In Stock
Price GroupH1
List Price€27.50
Item Total€27.50
Quantity
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
10
Application
Signal
Voltage (V)
60
Special features
Suitable for drag chain use
Approvals
cULus
Number of pins
4+PE
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Gray
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.34
Number of Conductors
5

Key Features

Cable length (m)
10
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, A-coded
RSC5T-10/TXG | TURCK - Your Global Automation Partner