• Home
  • Products
TurckTurck Logo
personLogin
add_shopping_cart

Footer

Sign up to our Newsletter

mailSign up now for more insights

Legal

  • Terms & Conditions
  • User Agreement
  • Privacy
  • Legal Notice
call

Sales Center

+32 53 76 65 66

#GlobalAutomationPartner
LinkedInInstagramFacebookXTikTokYoutube

* All prices excl. shipping and handling fees, unless otherwise stated.

© 1999 - 2025 Hans Turck GmbH & Co. KG - All rights reserved

WSC5T-2/TXY
WSC5T-2/TXY
WSC5T-2/TXY
Thumbnail for WSC5T-2/TXY
Thumbnail for WSC5T-2/TXY
Thumbnail for WSC5T-2/TXY

Actuator and Sensor Cable, PUR

WSC5T-2/TXY

Order ID no. 6629778
In Stock
List Price€15.84
  1. homeTurck-Shop
  2. Connectivity
  3. 2-Way Splitters
  4. WSC5T-2/TXY
Cable length (m)
2
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Angled, A-coded
Number of pins
4+PE
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5

Key Features

Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, A-coded
Item Total€15.84
Quantity
Contact Support