• Home
  • Products
TurckTurck Logo
personLogin
add_shopping_cart

Footer

Sign up to our Newsletter

mailSign up now for more insights

Legal

  • Terms & Conditions
  • User Agreement
  • Privacy
  • Legal Notice
call

Sales Center

+32 53 76 65 66

#GlobalAutomationPartner
LinkedInInstagramFacebookXTikTokYoutube

* All prices excl. shipping and handling fees, unless otherwise stated.

© 1999 - 2025 Hans Turck GmbH & Co. KG - All rights reserved

PKW4M-P7X2-1-RSC4.4T/TEL
PKW4M-P7X2-1-RSC4.4T/TEL
PKW4M-P7X2-1-RSC4.4T/TEL
PKW4M-P7X2-1-RSC4.4T/TEL
Thumbnail for PKW4M-P7X2-1-RSC4.4T/TEL
Thumbnail for PKW4M-P7X2-1-RSC4.4T/TEL
Thumbnail for PKW4M-P7X2-1-RSC4.4T/TEL
Thumbnail for PKW4M-P7X2-1-RSC4.4T/TEL

Actuator and Sensor Cable, PVC

PKW4M-P7X2-1-RSC4.4T/TEL

Order ID no. 6630192
  1. homeHome
  2. Loading...
Cable length (m)
1
Application
Signal
Design
Extension Cable
Connector A
Female, M8 × 1, Angled
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PVC
Cable color
Black
Special features
LED
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4

Key Features

Cable length (m)
1
Cable quality
PVC
Connector A
Female, M8 × 1, Angled
Connector B
Male, M12 × 1, Straight, A-coded
  1. homeTurck-Shop
  2. Connectivity
  3. Cordsets
  4. PKW4M-P7X2-1-RSC4.4T/TEL
In Stock
List Price€19.91
Item Total€19.91
Quantity
Contact Support