RKS8T-40/TXL
RKS8T-40/TXL
RKS8T-40/TXL
RKS8T-40/TXL
Thumbnail for RKS8T-40/TXL
Thumbnail for RKS8T-40/TXL
Thumbnail for RKS8T-40/TXL
Thumbnail for RKS8T-40/TXL

Actuator and Sensor Cable, PUR

RKS8T-40/TXL

Order ID no. 6630316
In Stock
Price GroupH1
List Price€145.86
Item Total€145.86
Quantity
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
40
Application
Signal
Voltage (V)
30
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals
cULus
Number of pins
8
Coupling nut/screw material A
Brass
Current (A)
2
Cable quality
PUR
Cable color
Black
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.25
Number of Conductors
8

Key Features

Cable length (m)
40
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
RKS8T-40/TXL | TURCK - Your Global Automation Partner