• Home
  • Products
TurckTurck Logo
personLogin
add_shopping_cart

Footer

Sign up to our Newsletter

mailSign up now for more insights

Legal

  • Terms & Conditions
  • User Agreement
  • Privacy
  • Legal Notice
call

Sales Center

+32 53 76 65 66

#GlobalAutomationPartner
LinkedInInstagramFacebookXTikTokYoutube

* All prices excl. shipping and handling fees, unless otherwise stated.

© 1999 - 2025 Hans Turck GmbH & Co. KG - All rights reserved

RKC12T-10-RSC12T/TXL
RKC12T-10-RSC12T/TXL
RKC12T-10-RSC12T/TXL
RKC12T-10-RSC12T/TXL
Thumbnail for RKC12T-10-RSC12T/TXL
Thumbnail for RKC12T-10-RSC12T/TXL
Thumbnail for RKC12T-10-RSC12T/TXL
Thumbnail for RKC12T-10-RSC12T/TXL

Actuator and Sensor Cable, PUR

RKC12T-10-RSC12T/TXL

Order ID no. 6630872
In Stock
Price GroupH1
List Price€75.90
  1. homeTurck-Shop
  2. Connectivity
  3. Cordsets
  4. RKC12T-10-RSC12T/TXL
Cable length (m)
10
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
12
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
12
Coupling nut/screw material B
Brass
Voltage (V)
30
Current (A)
1.5
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
12

Key Features

Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
Item Total€75.90
Quantity
Contact Support