chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKS8T-20-RSS8T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKS8T-20-RSS8T/TXL
Order ID no. 6631342
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
20
Application
Signal
Voltage (V)
30
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals
cULus
Number of pins
8
Coupling nut/screw material A
Brass
Number of Pins
8
Coupling nut/screw material B
Brass
Current (A)
2
Cable quality
PUR
Cable color
Black
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.25
Number of Conductors
8
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
€93.83
home
Turck-Shop
Connectivity
Cordsets
RKS8T-20-RSS8T/TXL
Item Total
€93.83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support