RKC4.4T-2-RSC4.4T/TXO3701
RKC4.4T-2-RSC4.4T/TXO3701
RKC4.4T-2-RSC4.4T/TXO3701
RKC4.4T-2-RSC4.4T/TXO3701
Thumbnail for RKC4.4T-2-RSC4.4T/TXO3701
Thumbnail for RKC4.4T-2-RSC4.4T/TXO3701
Thumbnail for RKC4.4T-2-RSC4.4T/TXO3701
Thumbnail for RKC4.4T-2-RSC4.4T/TXO3701

Welding Spark Resistant Actuator and Sensor Cable

RKC4.4T-2-RSC4.4T/TXO3701

Order ID no. 6635645
In Stock
Price GroupH1
List Price€22.77
Item Total€22.77
Quantity
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
2
Application
Signal
Voltage (V)
250
Special features
Resistant to welding sparks, Suitable for drag chain use
Approvals
cULus
Number of pins
4
Coupling nut/screw material A
Brass
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Orange
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.34
Number of Conductors
4

Key Features

Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
RKC4.4T-2-RSC4.4T/TXO3701 | TURCK - Your Global Automation Partner