chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKC5701-4.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
WKC5701-4.5M
Order ID no. 6931131
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
60
Cable length (m)
4.5
Network protocol
DeviceNet, CANopen
Application
Data
Voltage (V)
250
Approvals
UL
Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Anthracite
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, A-coded
Core cross-section (mm²)
0.25
Number of Conductors
2
Key Features
Cable length (m)
4.5
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
Price Group
K1
List Price
€33.41
home
Turck-Shop
Connectivity
Cordsets
WKC5701-4.5M
Item Total
€33.41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support