chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSS-8442-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power with Ethernet
RSS-8442-5M
Order ID no. 6931584
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
5
Application
Data
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
8
Coupling nut/screw material A
Brass
Voltage (V)
48
Current (A)
2
Cable quality
TPU
Cable color
Black
Special features
VARAN/Euromap 75
Approvals
Cable UL Style 20549
Core cross-section (mm²)
0.2
Number of Conductors
4
Key Features
Cable length (m)
5
Cable quality
TPU
Connector A
Male, M12 × 1, Straight, A-coded
In Stock
List Price
€69.63
home
Turck-Shop
Connectivity
2-Way Splitters
RSS-8442-5M
Item Total
€69.63
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support