chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EA5R300NUXMODQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Measuring Light Screen
EA5R300NUXMODQ
Order ID no. 3076197
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NO contact
Output function
NPN/Analog output
Design
Rectangular
Communication protocol
Modbus RTU, RS485
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
4000
Function
Light screen
Scan field (mm)
300
Optical resolution (mm)
5
Construction size
45.2 x 36 x 379 mm
Number of beams
60
Key Features
Function
Light screen
Output function
NPN/Analog output
Max. range (mm)
4000
In Stock
List Price
€976.44
home
Turck-Shop
Sensors
Photoelectric Sensors
EA5R300NUXMODQ
Item Total
€976.44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support