TL30BGYXXXNXQDTL30 Basic Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green3805381
K50FAPFF50YREQK50 E-Series EZ-LIGHT: 2-Color Fixed-Field Sensor Flat Pack; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 50 mm; Input:3805516
T30UXDC-DFC1T30UX Series w/ Discrete Output; Range: 300 mm to 3 m; Input: 10 to 30 V dc; Output: NPN PNP NO NC Selectable; 2 m (6.5 ft) Cable3805456
SLPVAR25-550EZ-SCREEN Low Profile BASIC Receiver; Resolution: 25 mm Response (Tr): 11 ms; Beams: 28; Range: 0.1 to 4 m (4 in to 13.1 ft); Height3805359
SLPVAP25-270EZ-SCREEN Low Profile BASIC, Pair; Resolution: 25 mm; Response (Tr): 8 ms; Beams: 14; Range: 0.1 to 4 m (4 in to 13.1 ft ); Height:3805357
SLPVAR14-270EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm; Response (Tr): 10.5 ms; Beams: 27; Range: 0.1 to 4 m (4 in to 13.1 ft); He3805346
SLPVAR14-550EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm Response (Tr): 16.5 ms; Beams: 55; Range: 0.1 to 4 m (4 in to 13.1 ft); Hei3805344
S18DLGXRPQS18 Daylight Visible EZ-LIGHT - 18 mm - IP67; Two Color: Green Red; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3805309