TL70GRALMQTL70 Tower Light, Black Housing: 2-Color Loud Multitone Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: B3805791
WLS28-2CWB-1130DSQWLS28-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent)3805637
TL50GBYCQ8TL50 Tower Light, Gray Housing: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3805836
K50ABT2XRHQK50 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3805755
Q20PAF200QWORLD-BEAM Q20 Series: Adjustable Field; Range: 200 mm; Input: 10-30 V dc; Outputs: Complementary PNP; 6 in Pigtail PICO-Style Quick3805893
WLS27XBR2-430DSQWLS27 Dual Color Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Blue (100 percen3805783
SLSCP14-1200P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1200 mm (41.4 in); Response Time: (Tr) 40 ms; Number Of Beams: 160; Casca3805339
SOLUTIONSKIT2-VIBEWireless Vibration Solutions Kit 2.4 GHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Vibration & Temp Monito3805797